![HELU-S-RK-90-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907508_PF_1520x1160.jpg)
![HELU-S-RK-90-CU-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907508_PF_1520x1160.jpg)
Angled tubular cable lug HELU-S-RK-90-CU-UL 35-16
Part no. 907531
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Angled tubular cable lug HELU-S-RK-90-CU-UL 35-16
- Part no.
- 907531
- Item description
- Angled tubular cable lug HELU-S-RK-90-CU-UL 35-16
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892422553
- Customs tariff number
- 85369010
Technical Data Angled tubular cable lug HELU-S-RK-90-CU-UL 35-16
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 90° |
Temperature range | up to +120°C |
Details Angled tubular cable lug HELU-S-RK-90-CU-UL 35-16
Cable Structure
-
- Material: copper acc. to DIN EN 13600
-
- Surface: galvanic tin plated
-
- uninsulated
-
- without Inspection hole
Tests
-
- certifications and approvals:
- UL File Number E504132
Notes
-
- Recommended pressing method: WM pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable