Angled tubular cable lug HELU-S-RK-45-CU-UL 35-8

Angled tubular cable lug HELU-S-RK-45-CU-UL 35-8 Part no. 907475
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
€ 142,40 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
907475
Item description
Angled tubular cable lug HELU-S-RK-45-CU-UL 35-8
Cross-sec. mm² (approx.)
35
Cu (MK) factor per 1000 pcs.
22.3
Copper (MK) base in EUR / 100 kg
150
Stud hole (M)
8
ø Stud hole (a) in mm
8.4
ø Wire receptable (d) in mm
8.5
Flange width (b) in mm
17.0
Weight in kg/1000 pc.
24.6
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892421945
Customs tariff number
74198090

Technical Data

Angled tubular cable lug
Flange shape Ring shape
Connecting angle 45°
Temperature range up to +120°C

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated
      • uninsulated
      • without Inspection hole

Tests

      • certifications and approvals:
      • UL File Number E504132

Notes

      • Recommended pressing method: WM pressing
      • Legend:
      • Dimensions
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible