Copper compression joint HELU-S-PV-CU-DIN 70mm²
Part no. 93269
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Copper compression joint HELU-S-PV-CU-DIN 70mm²
- Part no.
- 93269
- Item description
- Copper compression joint HELU-S-PV-CU-DIN 70mm²
- Cross-sec. mm² (approx.)
- 70
- Type
- HELU-S-PV-CU-DIN 70
- Length mm
- 56.0
- Weight in kg/1000 pc.
- 55.4
- Code type
- 16.5
- Inner Ø mm
- 11.5
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892427022
- Customs tariff number
- 85369010
Technical Data Copper compression joint HELU-S-PV-CU-DIN 70mm²
Copper compression joint acc. to EN 13600 E-Cu joint |
Details Copper compression joint HELU-S-PV-CU-DIN 70mm²
Cable Structure
-
- Material: copper
-
- Surface: tinned
Notes
-
- Code type indicates the required hexagonal clamping insert
-
- Legend:
- Dimensions
- d - Inner diameter
- L - Length
Application
-
- Clamping connection sleeves for unstrained clamping of conductors built to DIN 46267.
Downloads Copper compression joint HELU-S-PV-CU-DIN 70mm²
Accessories
Products that match this product