![HELU-S-PV-CU-DIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93263_TZ_1520x1160.jpg)
![HELU-S-PV-CU-DIN](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93263_TZ_1520x1160.jpg)
Copper compression joint HELU-S-PV-CU-DIN 10mm²
Part no. 93264
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Copper compression joint HELU-S-PV-CU-DIN 10mm²
- Part no.
- 93264
- Item description
- Copper compression joint HELU-S-PV-CU-DIN 10mm²
- Cross-sec. mm² (approx.)
- 10
- Type
- HELU-S-PV-CU-DIN 10
- Length mm
- 30.0
- Weight in kg/1000 pc.
- 3.4
- Code type
- 6
- Inner Ø mm
- 4.5
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892426971
- Customs tariff number
- 85369010
Technical Data Copper compression joint HELU-S-PV-CU-DIN 10mm²
Copper compression joint acc. to EN 13600 E-Cu joint |
Details Copper compression joint HELU-S-PV-CU-DIN 10mm²
Cable Structure
-
- Material: copper
-
- Surface: tinned
Notes
-
- Code type indicates the required hexagonal clamping insert
-
- Legend:
- Dimensions
- d - Inner diameter
- L - Length
Application
-
- Clamping connection sleeves for unstrained clamping of conductors built to DIN 46267.
Downloads Copper compression joint HELU-S-PV-CU-DIN 10mm²
Accessories
Products that match this product