Aluminium-Copper press connector HELU-S-PV-AL/CU 95/70
Part no. 907854
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Aluminium-Copper press connector HELU-S-PV-AL/CU 95/70
- Part no.
- 907854
- Item description
- Aluminium-Copper press connector HELU-S-PV-AL/CU 95/70
- cross-sec. Cu SE mm²
- 70
- Cu factor per km
- 26.0
- Al factor per km
- 22.0
- Cu (MK) factor per 1000 pcs.
- 36.8
- Copper (MK) base in EUR / 100 kg
- 150
- Length mm
- 91.0
- Weight in kg/1000 pc.
- 78.9
- Inner-Ø Al
- 13.2
- Inner-Ø Cu
- 11.5
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892426476
- Customs tariff number
- 85369010
Technical Data Aluminium-Copper press connector HELU-S-PV-AL/CU 95/70
Aluminium-Copper press connector | |
Temperature range | up to +120°C |
Details Aluminium-Copper press connector HELU-S-PV-AL/CU 95/70
Cable Structure
-
- Material: Aluminium 99,5 Cu acc. to DIN EN 13601
-
- Surface: bare
Notes
-
- Al-sleeves are prefilled with contact grease and sealed with plastic plug.
-
- Legend:
- Dimensions
- d1 - Inner diameter of wire receptable, copper side
- d2 - Inner diameter of wire receptable, aluminium side
- L - Length
Application
-
- Press connector for aluminium conductors, strain relieved
Downloads Aluminium-Copper press connector HELU-S-PV-AL/CU 95/70
Accessories
Products that match this product