Aluminium press connector HELU-S-PV-AL-DIN (95.00 - 120.00 mm²)

Aluminium press connector HELU-S-PV-AL-DIN (95.00 - 120.00 mm²) Part no. 906515
€ 622,63 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
906515
Item description
Aluminium press connector HELU-S-PV-AL-DIN (95.00 - 120.00 mm²)
Length mm
105.0
Weight in kg/1000 pc.
82.1
cross-section from / to mm²
95.00 - 120.00
Code type
22
Inner Ø mm
13.2
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892428364
Customs tariff number
85369010

Technical Data

Aluminium press connector
Temperature range up to +120°C

Details

Cable Structure

      • Material: Aluminium 99,5
      • Surface: bare

Notes

      • Code type indicates the required hexagonal crimping insert.
      • Part No. 907835 is not standardized.
      • Sleeves are prefilled with contact grease and sealed with plastic plug.
      • Legend:
      • Dimensions
      • d - Inner diameter of wire receptable
      • L - Length

Application

      • Press connector for strain-relieved connections of conductors designed acc. to DIN 46267 part 2.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible