Compression cable lug HELU-S-PK-AL/CU 95/8.4
Part no. 907584
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Compression cable lug HELU-S-PK-AL/CU 95/8.4
- Part no.
- 907584
- Item description
- Compression cable lug HELU-S-PK-AL/CU 95/8.4
- Cu (MK) factor per 1000 pcs.
- 61.8
- Copper (MK) base in EUR / 100 kg
- 150
- Type
- HELU-S-PK-AL/CU 95/120-8
- Stud hole (M)
- 8
- ø Stud hole (a) in mm
- 8.4
- ø Wire receptable (d) in mm
- 13.2
- Flange width (b) in mm
- 26.0
- Length (l) in mm
- 86.0
- Weight in kg/1000 pc.
- 102.9
- cross-section from / to mm²
- 95.00 - 120.00
- Code type
- 22
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892424892
- Customs tariff number
- 85369010
Technical Data Compression cable lug HELU-S-PK-AL/CU 95/8.4
Compression cable lug | |
Flange shape | Ring shape |
Connecting angle | 180° (horizontal) |
Details Compression cable lug HELU-S-PK-AL/CU 95/8.4
Cable Structure
-
- Material: Aluminium 99,5; Cu acc. to DIN EN 13601
-
- Surface: bare
-
- uninsulated
-
- without Inspection hole
Notes
-
- Code type indicates the required hexagonal crimping insert.
- Al-sleeves are prefilled with contact grease and sealed with plastic plugs
-
- Recommended pressing method: Hexagonal pressing
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Application
-
- Non-insulated, straight compression lug in eye type design made of aluminium. High quality version for reliable crimping. Designed for conductor type RM and circulary reshaped conductors.
Downloads Compression cable lug HELU-S-PK-AL/CU 95/8.4
Accessories
Products that match this product