H07Z-K brown 1 x 1.5 mm² Barrel Part no. 52848
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
  • halogen-free single core
  • finely stranded
  • bare wire
€ 88,20 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
52848
Item description
H07Z-K brown 1 x 1.5 mm² Barrel
Core Colour
brown
AWG (approx.)
16
Outer Ø mm (approx.)
2.8 - 3.5
Cu-weight kg/km
14.4
Weight kg/km (approx.)
24.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
3000
Cut-to-length service available
no
EAN / GTIN
4060892224263
Customs tariff number
85444995

Technical Data

Single core, H07Z-K acc. to DIN VDE 0285-525-3-41 / DIN EN 50525-3-41; 07Z-K in alignment with DIN VDE 0285-525-3-41 / DIN EN 50525-3-41
Temperature range flexible -5°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 450/750 V
Test voltage 2500 V
Minimum bending radius fixed
<8 mm: 4x Outer-ø
8-12 mm: 5x Outer-ø
>12 mm: 6x Outer-ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Foil wrapping around conductor permissible
      • Core insulation: cross-linked polyolefin acc. to DIN VDE 0207-363-5 / DIN EN 50363-5 (compound type EI5)
      • Core identification: see datasheet

Properties

      • resistant to: ozone
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • halogen-free acc. to DIN VDE 0285-525-1 / DIN EN 50525-1 Appendix B
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
      • certifications and approvals:
      • H07Z-K: HAR
      • H07Z-K: EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • Approved core colours: black, green-yellow, blue, brown, red, white, grey, violet, orange, pink

Application

      • For applications that require a low development of smoke and corrosive gases in case of fire. Installation in pipes on and under plaster or in similar enclosed systems. Suitable for protected, permanent laying in lighting installations or switch and control devices up to 1000V AC or 750V DC against earth.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible