![H07V-U](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28785_PF_1520x1160.jpg)
![H07V-U](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28785_PF_1520x1160.jpg)
H07V-U violet 1 x 4 mm² Drum
Part no. 28168
- PVC single core
- solid
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H07V-U violet 1 x 4 mm² Drum
- Part no.
- 28168
- Item description
- H07V-U violet 1 x 4 mm² Drum
- Core Colour
- violet (RAL 4005)
- AWG (approx.)
- 12
- Outer Ø mm (approx.)
- 3.6 - 4.4
- Cu-weight kg/km
- 38.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892201776
- Customs tariff number
- 85444995
Technical Data H07V-U violet 1 x 4 mm² Drum
PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible +5°C to +70°C fixed -30°C to +80°C |
Nominal voltage | AC U0/U 450/750 V |
Test voltage | 2500 V |
Minimum bending radius | fixed 4x Outer-Ø |
Details H07V-U violet 1 x 4 mm² Drum
Cable Structure
-
- Copper conductor bare, solid acc. to DIN VDE 0295 Class 1 / IEC 60228 Class 1
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
-
- Core identification: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Installation in electrical conduits, on or under plaster or similar enclosed systems. Suitable for protected and fixed installation in lighting systems or switching and control devices up to and including 1000 V AC voltage or up to 750 V DC voltage against earth. Not suitable for direct laying in cable ladders and cable trays, except as a potential equalization cable.