H07RN8-F black 4 G 300 mm² Part no. 37346
  • HAR certification
  • EAC certification
  • VDE certification
  • UKCA certification
€ 1.288,35 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
37346
Item description
H07RN8-F black 4 G 300 mm²
Outer Ø mm (approx.)
80.0 - 101.0
Cu factor per km
11520.0
Weight kg/km (approx.)
15200.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892165276
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible