(H)05Z1Z1-F brown 4 G 2,5 mm² Part no. 30424
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
€ 56,09 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
30424
Item description
(H)05Z1Z1-F brown 4 G 2,5 mm²
Outer Ø mm (approx.)
10.8
Cu factor per km
96.0
Weight kg/km (approx.)
210.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892077494
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible