(H)05Z1Z1-F yellow 5 G 1 mm²
Part no. 30355
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details (H)05Z1Z1-F yellow 5 G 1 mm²
- Part no.
- 30355
- Item description
- (H)05Z1Z1-F yellow 5 G 1 mm²
- Outer Ø mm (approx.)
- 8.4
- Cu factor per km
- 48.0
- Weight kg/km (approx.)
- 107.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892076800
- Customs tariff number
- 85444995
Technical Data (H)05Z1Z1-F yellow 5 G 1 mm²
All technical data can be found in the data sheet in the Downloads section |