![H05Z-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M52872_PF_1520x1160.jpg)
![H05Z-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M52872_PF_1520x1160.jpg)
H05Z-K dark blue 1 x 1 mm² Barrel
Part no. 52841
- halogen-free single core
- finely stranded
- bare wire
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05Z-K dark blue 1 x 1 mm² Barrel
- Part no.
- 52841
- Item description
- H05Z-K dark blue 1 x 1 mm² Barrel
- Core Colour
- dark blue
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 2.4 - 2.9
- Cu-weight kg/km
- 9.6
- Weight kg/km (approx.)
- 15.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 2500, 5000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892221989
- Customs tariff number
- 85444995
Technical Data H05Z-K dark blue 1 x 1 mm² Barrel
Single core acc. to DIN VDE 0285-525-3-41 / DIN EN 50525-3-41 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage | 2000 V |
Minimum bending radius | fixed 4x Outer-Ø |
Details H05Z-K dark blue 1 x 1 mm² Barrel
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Foil wrapping around conductor permissible
-
- Core insulation: cross-linked polyolefin acc. to DIN VDE 0207-363-5 / DIN EN 50363-5 (compound type EI5)
-
- Core identification: see datasheet
Properties
-
- resistant to: ozone
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- halogen-free acc. to DIN VDE 0285-525-1 / DIN EN 50525-1 Appendix B
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- For applications that require a low development of smoke and corrosive gases in case of fire. Used for internal wiring of devices and for connecting luminaires. For installation in electrical pipes on and under plaster; but only for signal and control circuits.