H05VV-F/SJT orange 5 G 13 AWG Part no. 31215
  • product.icon.logo_dnv
  • VDE certification
  • UL certification
  • HAR certification
  • CSA certification
  • EAC certification
  • VDE certification
  • UKCA certification
  • Multi-standard connection cable
  • 300 V
€ 632,10 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
31215
Item description
H05VV-F/SJT orange 5 G 13 AWG
Sheath colour
orange
Cross-sec. mm² (approx.)
2.63
Outer Ø mm (approx.)
12.5
Cu factor per km
126.2
Weight kg/km (approx.)
281.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892062254
Customs tariff number
85444995

Technical Data

PVC connection cable acc. to DIN VDE 0285-525-2-11 / DIN EN 50525-2-11, UL-Std. 62, CSA-Std. C22.2 No. 49
Temperature range HAR flexible -5°C to +70°C
HAR fixed -40°C to +70°C
UL/CSA (SJT) flexible -5°C to +60°C
UL/CSA (SJT) fixed -40°C to +60°C
Nominal voltage AC U0/U 300/500 V
UL/CSA AC 300 V
Test voltage 2500 V
Test voltage (spark test) 6000 V
Breakdown voltage 5000 V
Minimum bending radius fixed 7.5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded, AWG sizes
      • Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 62, CSA-Std. C22.2 No. 49
      • Core identification acc. to DIN VDE 0293-308, colour coded
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE,
      • x = without protective conductor
      • Cores stranded with optimal lay lengths
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2), UL-Std. 62, CSA-Std. C22.2 No. 49
      • Sheath colour: see datasheet

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT2
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

      • This HAR, UL and CSA standardised, flexible PVC cable can be used in particular in appliances intended for export. For medium mechanical stress for use in households and offices, including damp rooms; including household appliances such as refrigerators, hoovers and washing machines.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible