![H05VV-F/SJT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28034_PF_1520x1160.jpg)
![H05VV-F/SJT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28034_PF_1520x1160.jpg)
H05VV-F/SJT yellow 5 G AWG 15
Part no. 31173
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05VV-F/SJT yellow 5 G AWG 15
- Part no.
- 31173
- Item description
- H05VV-F/SJT yellow 5 G AWG 15
- Outer Ø mm (approx.)
- 10.8
- Cu-weight kg/km
- 79.2
- Weight kg/km (approx.)
- 201.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892061875
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT yellow 5 G AWG 15
All technical data can be found in the data sheet in the Downloads section |
Details H05VV-F/SJT yellow 5 G AWG 15
Cable Structure
-
- Sheath colour: yellow