H05VV-F/SJT yellow 3 G AWG 17
Part no. 31113
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05VV-F/SJT yellow 3 G AWG 17
- Part no.
- 31113
- Item description
- H05VV-F/SJT yellow 3 G AWG 17
- Outer Ø mm (approx.)
- 7.9
- Cu-weight kg/km
- 30.0
- Weight kg/km (approx.)
- 98.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892061332
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT yellow 3 G AWG 17
All technical data can be found in the data sheet in the Downloads section |
Details H05VV-F/SJT yellow 3 G AWG 17
Cable Structure
-
- Sheath colour: yellow