H05VV-F/SJT black 4 G 13 AWG
Part no. 28044
- Multi-standard connection cable
- 300 V
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05VV-F/SJT black 4 G 13 AWG
- Part no.
- 28044
- Item description
- H05VV-F/SJT black 4 G 13 AWG
- Sheath colour
- black
- Cross-sec. mm² (approx.)
- 2.63
- Outer Ø mm (approx.)
- 11.2
- Cu factor per km
- 101.0
- Weight kg/km (approx.)
- 229.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892060830
- Customs tariff number
- 85444995
Technical Data H05VV-F/SJT black 4 G 13 AWG
PVC connection cable acc. to DIN VDE 0285-525-2-11 / DIN EN 50525-2-11, UL-Std. 62, CSA-Std. C22.2 No. 49 | |
Temperature range | HAR flexible -5°C to +70°C HAR fixed -40°C to +70°C UL/CSA (SJT) flexible -5°C to +60°C UL/CSA (SJT) fixed -40°C to +60°C |
Nominal voltage | AC U0/U 300/500 V UL/CSA AC 300 V |
Test voltage | 2500 V |
Test voltage (spark test) | 6000 V |
Breakdown voltage | 5000 V |
Minimum bending radius | fixed 7.5x Outer-Ø |
Details H05VV-F/SJT black 4 G 13 AWG
Cable Structure
-
- Copper wire bare, finely stranded, AWG sizes
-
- Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 62, CSA-Std. C22.2 No. 49
-
- Core identification acc. to DIN VDE 0293-308, colour coded
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Cores stranded with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2), UL-Std. 62, CSA-Std. C22.2 No. 49
-
- Sheath colour: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT2
-
- certifications and approvals:
- HAR
- EAC
Notes
-
- Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only
Application
-
- This HAR, UL and CSA standardised, flexible PVC cable can be used in particular in appliances intended for export. For medium mechanical stress for use in households and offices, including damp rooms; including household appliances such as refrigerators, hoovers and washing machines.