H05VV-F brown 4 G 2,5 mm² Part no. 30252
  • VDE certification
  • Length marking in metres
  • UKCA certification
€ 1.145,55 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
30252
Item description
H05VV-F brown 4 G 2,5 mm²
Outer Ø mm (approx.)
10.1 - 12.5
Cu factor per km
96.0
Weight kg/km (approx.)
192.0
Copper base in EUR / 100 kg
150
Feet per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892060557
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible