H05V-U green-yellow 1 G 0.75 mm² Spool Part no. 26946
  • HAR certification
  • EAC certification
  • UKCA certification
  • PVC single core
  • solid
€ 14,70 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
26946
Item description
H05V-U green-yellow 1 G 0.75 mm² Spool
Core Colour
green-yellow
AWG (approx.)
19
Outer Ø mm (approx.)
2.1 - 2.5
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
250
Cut-to-length service available
no
EAN / GTIN
4060892201158
Customs tariff number
85444995

Technical Data

PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31
Temperature range flexible +5°C to +70°C
fixed -30°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage 2000 V
Minimum bending radius fixed 4x Outer-Ø

Details

Cable Structure

      • Copper conductor bare, solid acc. to DIN VDE 0295 Class 1 / IEC 60228 Class 1
      • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
      • Core identification: see datasheet

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • For installation in electrical conduits, on and under plaster, but only for signal and control circuits. Suitable for protected and fixed installation in appliances and luminaires.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible