H05V-K green-yellow 1 G 0,75 mm² Coil in cardboard box (100m) Part no. 29098
  • HAR certification
  • EAC certification
  • UKCA certification
€ 10,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
29098
Item description
H05V-K green-yellow 1 G 0,75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2.2 - 2.7
Core Colour
green-yellow
Weight kg/km (approx.)
12.0
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892000171
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible