![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
H05V-K green-yellow 1 G 1 mm² Barrel
Part no. 26673
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05V-K green-yellow 1 G 1 mm² Barrel
- Part no.
- 26673
- Item description
- H05V-K green-yellow 1 G 1 mm² Barrel
- Outer Ø mm (approx.)
- 2.4 - 2.8
- Core Colour
- green-yellow
- Weight kg/km (approx.)
- 14.5
- Cu-weight kg/km
- 9.6
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 2500, 5000
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176869
- Customs tariff number
- 85444995
Technical Data H05V-K green-yellow 1 G 1 mm² Barrel
All technical data can be found in the data sheet in the Downloads section |