![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
H05V-K grey 1 x 0,5 mm² Barrel
Part no. 26646
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H05V-K grey 1 x 0,5 mm² Barrel
- Part no.
- 26646
- Item description
- H05V-K grey 1 x 0,5 mm² Barrel
- Outer Ø mm (approx.)
- 2.1 - 2.5
- Core Colour
- grey (RAL 7001)
- Weight kg/km (approx.)
- 8.9
- Cu-weight kg/km
- 4.8
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 152, 3500
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892176593
- Customs tariff number
- 85444995
Technical Data H05V-K grey 1 x 0,5 mm² Barrel
All technical data can be found in the data sheet in the Downloads section |