![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
![H05V-K / 05V-K](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29081_PF_1520x1160.jpg)
05V-K grey-black 1 x 0,75 mm² Coil (100m)
Part no. 11019064
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details 05V-K grey-black 1 x 0,75 mm² Coil (100m)
- Part no.
- 11019064
- Item description
- 05V-K grey-black 1 x 0,75 mm² Coil (100m)
- Outer Ø mm (approx.)
- 2.2 - 2.7
- Core Colour
- grey-black
- Weight kg/km (approx.)
- 12.0
- Cu-weight kg/km
- 7.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892431197
- Customs tariff number
- 85444995
Technical Data 05V-K grey-black 1 x 0,75 mm² Coil (100m)
All technical data can be found in the data sheet in the Downloads section |