![(H)03Z1Z1-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32330_PF_1520x1160.jpg)
![(H)03Z1Z1-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32330_PF_1520x1160.jpg)
(H)03Z1Z1-F black 4 G 0,5 mm²
Part no. 32350
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details (H)03Z1Z1-F black 4 G 0,5 mm²
- Part no.
- 32350
- Item description
- (H)03Z1Z1-F black 4 G 0,5 mm²
- Outer Ø mm (approx.)
- 5.9
- Cu-weight kg/km
- 19.2
- Weight kg/km (approx.)
- 56.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892075650
- Customs tariff number
- 85444995
Technical Data (H)03Z1Z1-F black 4 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |