![H03VV-F / 03VV-F PVC control cable, 300/300 V, colour coded | number coded, unscreened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29736_PF_1520x1160.jpg)
![H03VV-F / 03VV-F PVC control cable, 300/300 V, colour coded | number coded, unscreened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29736_PF_1520x1160.jpg)
H03VV-F BLACK 4 G 0.5 mm²
Part no. 29742
- for the connection of light electrical appliances under low mechanical stress
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details H03VV-F BLACK 4 G 0.5 mm²
- Part no.
- 29742
- Item description
- H03VV-F BLACK 4 G 0.5 mm²
- Sheath colour
- black
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 5.4 - 6.9
- Cu-weight kg/km
- 19.2
- Weight kg/km (approx.)
- 61.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892058738
- Customs tariff number
- 85444995
Technical Data H03VV-F BLACK 4 G 0.5 mm²
PVC connection cable, 2 - 4 core(s): acc. to DIN VDE 0285-525-2-11 / DIN EN 50525-2-11, IEC 60227-5; 5 - 7 core(s): in alignment with DIN VDE 0285-525-2-11 / DIN EN 50525-2-11 |
|
Temperature range | flexible -5°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U0/U 300/300 V |
Test voltage core/core | 2000 V |
Breakdown voltage | 4000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details H03VV-F BLACK 4 G 0.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN VDE 0293-308,
- 2 - 5 core(s): colour coded
- 6 - 7 core(s): black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Cores stranded with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: see datasheet
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- H03VV-F BLACK - H03VV-F WHITE: HAR
- H03VV-F BLACK - H03VV-F WHITE: EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Used for households and offices, for appliances and applications with light wear, e.g. radios, table and floor lamps, office machines.