Braided hose copper 20-35mm
Part no. 97403
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Braided hose copper 20-35mm
- Part no.
- 97403
- Item description
- Braided hose copper 20-35mm
- Inner-Ø max. mm
- 35.0
- Inner-Ø min. mm
- 20.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892391750
- Customs tariff number
- 83079000
Technical Data Braided hose copper 20-35mm
Screening braided hose and interference braided hose | |
Temperature range | -50°C to +250°C |
Details Braided hose copper 20-35mm
Cable Structure
-
- Material: copper tinned
-
- Axially compressible
Properties
-
- Axial aufstauchbar
Notes
-
- Also available in 10m lengths.
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines
Downloads Braided hose copper 20-35mm
Accessories
Products that match this product