![EW round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94064_TZ_1520x1160.jpg)
![EW round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94064_TZ_1520x1160.jpg)
EW round M32 x 1.50 / M40 x 1.50
Part no. 94075
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW round M32 x 1.50 / M40 x 1.50
- Part no.
- 94075
- Item description
- EW round M32 x 1.50 / M40 x 1.50
- Outer Ø mm (approx.)
- 42
- Thread length mm
- 8.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892377181
- Customs tariff number
- 74198090
Technical Data EW round M32 x 1.50 / M40 x 1.50
Nickel plated brass extender | |
Temperature range | up to +200°C |
Details EW round M32 x 1.50 / M40 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
- TL - Thread Length
- D - Outer diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads EW round M32 x 1.50 / M40 x 1.50
Accessories
Products that match this product