EW round M12 x 1.50 / M16 x 1.50
Part no. 94064
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW round M12 x 1.50 / M16 x 1.50
- Part no.
- 94064
- Item description
- EW round M12 x 1.50 / M16 x 1.50
- Outer Ø mm (approx.)
- 18
- Brass surcharge
- yes
- Thread type
- metric
- Size inside
- M16 x 1.50
- Size outside
- M12 x 1.50
- Thread length mm
- 5.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892377143
- Customs tariff number
- 74198090
Technical Data EW round M12 x 1.50 / M16 x 1.50
Nickel plated brass extender | |
Temperature range | up to +200°C |
Details EW round M12 x 1.50 / M16 x 1.50
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
- TL - Thread Length
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads EW round M12 x 1.50 / M16 x 1.50
Accessories
Products that match this product