![EW round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94064_TZ_1520x1160.jpg)
![EW round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94064_TZ_1520x1160.jpg)
EW round PG 13.5 / PG 21
Part no. 90636
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW round PG 13.5 / PG 21
- Part no.
- 90636
- Item description
- EW round PG 13.5 / PG 21
- Outer Ø mm (approx.)
- 30
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892377082
- Customs tariff number
- 74198090
Technical Data EW round PG 13.5 / PG 21
Nickel plated brass extender | |
Temperature range | up to +200°C |
Details EW round PG 13.5 / PG 21
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
- TL - Thread Length
- D - Outer diameter
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads EW round PG 13.5 / PG 21
Accessories
Products that match this product