EW round PG 11 / PG 16 Part no. 90634
€ 172,38 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90634
Item description
EW round PG 11 / PG 16
Outer Ø mm (approx.)
24
Thread length mm
6.0
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892377068
Customs tariff number
74198090

Technical Data

Nickel plated brass extender
Temperature range up to +200°C

Details

Cable Structure

  • Material: Brass, nickel plated

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SI - Size of the internal thread
  • TL - Thread Length
  • D - Outer diameter

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible