![EW-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98585_TZ_1520x1160.jpg)
![EW-PA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98585_TZ_1520x1160.jpg)
EW-PA grey M12 x 1.50 / M16 x 1.50
Part no. 98585
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW-PA grey M12 x 1.50 / M16 x 1.50
- Part no.
- 98585
- Item description
- EW-PA grey M12 x 1.50 / M16 x 1.50
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892372643
- Customs tariff number
- 39269097
Technical Data EW-PA grey M12 x 1.50 / M16 x 1.50
PA extender | |
Temperature range | -40°C to +100°C |
Details EW-PA grey M12 x 1.50 / M16 x 1.50
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Downloads EW-PA grey M12 x 1.50 / M16 x 1.50
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)