EW-PA grey PG 11 / PG 16
Part no. 96618
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW-PA grey PG 11 / PG 16
- Part no.
- 96618
- Item description
- EW-PA grey PG 11 / PG 16
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892372629
- Customs tariff number
- 39269097
Technical Data EW-PA grey PG 11 / PG 16
PA extender | |
Temperature range | -40°C to +100°C |
Details EW-PA grey PG 11 / PG 16
Cable Structure
- Material: Polyamide (PA)
Properties
- halogen-free
- phosphor-free
- silicone-free
- cadmium-free
Notes
- Black on request.
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Downloads EW-PA grey PG 11 / PG 16
Accessories
Products that match this product