EW-PA grey PG 11 / PG 13.5
Part no. 90078
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details EW-PA grey PG 11 / PG 13.5
- Part no.
- 90078
- Item description
- EW-PA grey PG 11 / PG 13.5
- Thread type
- PG
- Size inside
- PG 13.5
- Size outside
- PG 11
- Colour
- grey (RAL 7035)
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892372551
- Customs tariff number
- 39269097
Technical Data EW-PA grey PG 11 / PG 13.5
PA extender | |
Temperature range | -40°C to +100°C |
Details EW-PA grey PG 11 / PG 13.5
Cable Structure
-
- Material: Polyamide (PA)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Black on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Downloads EW-PA grey PG 11 / PG 13.5
Accessories
Products that match this product