Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 56
Part no. 97684
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 56
- Part no.
- 97684
- Item description
- Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 56
- Brass surcharge
- yes
- Type
- SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS
- Weight kg (approx.)
- 3.80
- Suitable for tube outer Ø mm
- 56.0
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892389238
- Customs tariff number
- 74122000
Technical Data Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 56
Brass interior socket | |
Temperature range | -40°C to +250°C |
Details Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 56
Cable Structure
-
- Material: Brass nickel plated
Application
-
- Interior sockets EEM made by brass for metal conduits type SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS und SPR-EDU-AS.
Downloads Brass interior socket EEM SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS 56
Accessories
Products that match this product