Self-adhesive cable marker E WM A-Z 10
Part no. 91151
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Self-adhesive cable marker E WM A-Z 10
- Part no.
- 91151
- Item description
- Self-adhesive cable marker E WM A-Z 10
- Type
- E WM A-Z
- Book content
- 10
- Marker
- A,-,Z,, ,+,, ,-,, ,0,-,15
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892413131
- Customs tariff number
- 39199080
Technical Data Self-adhesive cable marker E WM A-Z 10
Self-adhesive cable marker |
Details Self-adhesive cable marker E WM A-Z 10
Cable Structure
-
- Material: Fibre tape
-
- Covering: Box
Properties
-
- resistant to: Moisture, oil
-
- permanently self-adhesive
Application
-
- Self-adhesive cable marker in practical pocket book size.
- 10 side marker on siliconised carrier cards.
- Installation applications, for repair and maintenance.
- Book dimension: 15 x 8 cm
- Marker: 5 x 31 mm
- Perforated individual characters, 5 x 5 mm