![E-BUS / KNX FRNC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80826_1520x1160.jpg)
![E-BUS / KNX FRNC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M80826_1520x1160.jpg)
E-BUS / KNX FRNC STATIC violet 2 x 2 x 0,8 mm
Part no. 80826
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details E-BUS / KNX FRNC STATIC violet 2 x 2 x 0,8 mm
- Part no.
- 80826
- Item description
- E-BUS / KNX FRNC STATIC violet 2 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 6.2
- Cu-weight kg/km
- 25.0
- Weight kg/km (approx.)
- 54.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315459
- Customs tariff number
- 85444991
Technical Data E-BUS / KNX FRNC STATIC violet 2 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |