E-BUS / KNX 4-PAIR PVC STATIC violet 4 x 2 x 0,8 mm
Part no. 81077
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details E-BUS / KNX 4-PAIR PVC STATIC violet 4 x 2 x 0,8 mm
- Part no.
- 81077
- Item description
- E-BUS / KNX 4-PAIR PVC STATIC violet 4 x 2 x 0,8 mm
- Outer Ø mm (approx.)
- 8.6
- Cu factor per km
- 41.0
- Weight kg/km (approx.)
- 92.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892315466
- Customs tariff number
- 85444991
Technical Data E-BUS / KNX 4-PAIR PVC STATIC violet 4 x 2 x 0,8 mm
All technical data can be found in the data sheet in the Downloads section |