DUO Crimp 300 Part no. 97388
€ 87,33 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
97388
Item description
DUO Crimp 300
Type
DUO-Crimp 300
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428760
Customs tariff number
82032000

Technical Data

Stripping-crimping-shearing

Details

Cable Structure

      • Der Duo-Crimp 300, ein Werkzeug, das 3 Funktionen vereint
      • Abisolieren, Crimpen, Abschneiden
      • Abisolieren von 0,5 bis 6,0 mm²
      • Crimpen in 2 Pressbereichen (0,5 bis 2,5 mm² und 4,0 bis 6,0 mm²)
      • Abschneiden durch eingebauten Seitenschneider

Application

      • The Duo Crimp 300, one tool with 3 functions: Stripping, crimping, shearing
      • Stripping from 0.5 to 6.0mm²
      • Crimping in 2 clamping ranges (0.5 to 2.5mm² and 4,0 to 6.0mm²)
      • Shearing with integrated side cutter to 6mm²

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible