Straight-brass nickel- plated conduit gland CV Compact straight M25 x 1.5 (3/4")
Part no. 908476
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Straight-brass nickel- plated conduit gland CV Compact straight M25 x 1.5 (3/4")
- Part no.
- 908476
- Item description
- Straight-brass nickel- plated conduit gland CV Compact straight M25 x 1.5 (3/4")
- Thread type
- metric
- Size
- M25 x 1.5
- Weight in kg/1000 pc.
- 6.6
- Thread length mm
- 10.0
- Spanner size mm
- 33
- Suitable for tube outer Ø mm
- 21.1
- Suitable for tube ND
- 3/4
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892386695
- Customs tariff number
- 74198090
Technical Data Straight-brass nickel- plated conduit gland CV Compact straight M25 x 1.5 (3/4")
Straight-brass nickel- plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-brass nickel- plated conduit gland CV Compact straight M25 x 1.5 (3/4")
Cable Structure
-
- Material: Brass nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA)
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Straight-brass nickel- plated conduit gland CV Compact straight M25 x 1.5 (3/4")
Accessories
Products that match this product