Elbow brass nickel-plated conduit gland CV Compact 45° M40 x 1.5 (1 1/4)
Part no. 11025419
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Elbow brass nickel-plated conduit gland CV Compact 45° M40 x 1.5 (1 1/4)
- Part no.
- 11025419
- Item description
- Elbow brass nickel-plated conduit gland CV Compact 45° M40 x 1.5 (1 1/4)
- Thread type
- metric
- Size
- M40 x 1.5
- Thread length mm
- 13.0
- Spanner size mm
- 53
- Suitable for tube outer Ø mm
- 35.4
- Suitable for tube ND
- 1 1/4
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892541261
- Customs tariff number
- 74198090
Technical Data Elbow brass nickel-plated conduit gland CV Compact 45° M40 x 1.5 (1 1/4)
Elbow brass nickel-plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Elbow brass nickel-plated conduit gland CV Compact 45° M40 x 1.5 (1 1/4)
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA)
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction