Stainless steel cable ties E 520/7.9 Part no. 90907
  • UL certification
  • product.icon.logo_dnv
€ 103,28 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90907
Item description
Stainless steel cable ties E 520/7.9
Length mm
520.0
Capacity N
1559
Bundle Ø mm
150
Width mm
7.9
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892401428
Customs tariff number
73269098

Technical Data

Stainless steel cable ties
Temperature range -80°C to +538°C

Details

Cable Structure

      • Material: Stainless steel 1.4401 / AISI 316
      • with ball lock

Properties

      • resistant to: aggressive chemicals
      • corrosion resistant
      • radiation resistant
      • anti-magnetic
      • temperature-resistant

Application

      • For use in extreme conditions, such as high temperatures, aggressive environment, high tensile load.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible