COV dividable conduit gland with counternut PG 29 NW 23
Part no. 93517
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details COV dividable conduit gland with counternut PG 29 NW 23
- Part no.
- 93517
- Item description
- COV dividable conduit gland with counternut PG 29 NW 23
- Thread type
- PG
- Size
- PG 29
- Colour
- black
- Thread length mm
- 21.0
- Spanner size mm
- 46
- Suitable for nominal size
- 23.0
- Suitable for nominal size
- 50
- Suitable for nominal size
- no
- Suitable for nominal size
- 4060892382444
- Suitable for nominal size
- 39174000
Technical Data COV dividable conduit gland with counternut PG 29 NW 23
Corrugated conduit gland | |
Temperature range | -40°C to +120°C short term up to +140°C |
Protection class | IP 43 |
Details COV dividable conduit gland with counternut PG 29 NW 23
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Tube gland for HELUcond CO protection tubes.
- Axial fold-up and reclosable connection gland with shaped locking rods. Split nut with safety lock to prevent accidental opening.
Downloads COV dividable conduit gland with counternut PG 29 NW 23
Accessories
Products that match this product