![Compensating Cables](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M48001_PF_1520x1160.jpg)
![Compensating Cables](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M48001_PF_1520x1160.jpg)
Compensating Cables AP 20 M orange 2 x 1,5 mm²
Part no. 48295
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Compensating Cables AP 20 M orange 2 x 1,5 mm²
- Part no.
- 48295
- Item description
- Compensating Cables AP 20 M orange 2 x 1,5 mm²
- Outer Ø mm (approx.)
- 8.2
- Weight kg/km (approx.)
- 82.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892256356
- Customs tariff number
- 85444995
Technical Data Compensating Cables AP 20 M orange 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AP 20 M orange 2 x 1,5 mm²
Cable Structure
-
- Sheath colour: orange