COAXIAL CABLE SKT 178 grey Part no. 400314
  • Suitable for drag chains
€ 1.404,90 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
400314
Item description
COAXIAL CABLE SKT 178 grey
Outer Ø mm (approx.)
2.8
Cu-weight kg/km
4.7
Weight kg/km (approx.)
9.3
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305948
Customs tariff number
85442000

Technical Data

Details

Cable Structure

      • Outer sheath: TPE
      • Sheath colour: grey

Properties

      • suitable for use in drag chains
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible