COAXIAL CABLE RG 58 C/U black
Part no. 40003
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details COAXIAL CABLE RG 58 C/U black
- Part no.
- 40003
- Item description
- COAXIAL CABLE RG 58 C/U black
- Outer Ø mm (approx.)
- 5
- Cu factor per km
- 29.0
- Weight kg/km (approx.)
- 38.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892305566
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG 58 C/U black
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG 58 C/U black
Cable Structure
-
- Outer sheath: PVC
-
- Sheath colour: black