COAXIAL CABLE RG 302 B/U brown Part no. 400187
€ 1.764,00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
400187
Item description
COAXIAL CABLE RG 302 B/U brown
Outer Ø mm (approx.)
5.15
Cu factor per km
15.0
Weight kg/km (approx.)
54.0
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892491689
Customs tariff number
85442000

Technical Data

Details

Cable Structure

      • Sheath colour: brown
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible