COAXIAL CABLE RG 11 A/U black Part no. 40002
€ 227,85 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
40002
Item description
COAXIAL CABLE RG 11 A/U black
Outer Ø mm (approx.)
10.3
Cu-weight kg/km
58.0
Weight kg/km (approx.)
140.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892305559
Customs tariff number
85442000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Outer sheath: PVC
  • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible