Shrunk tube CMP 63-0-A Box
Part no. 91291
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Shrunk tube CMP 63-0-A Box
- Part no.
- 91291
- Typ
- Shrunk tube CMP 63-0-A Box
- Colour
- black
- Inner-Ø before shrinkage mm
- 1.6
- Inner-Ø after shrinkage mm
- 0.8
- Wall thickness mm
- 0.2
- Content m
- 25 x 1,2 m = 30,5 m
- PU
- 1
- EAN / GTIN
- 4060892394539
- customs tariff number
- 39173200
Technical Data Shrunk tube CMP 63-0-A Box
Temperature range | -55°C up to +125°C |
Details Shrunk tube CMP 63-0-A Box
Cable Structure
-
- PO (Polyolefine)
-
- Colour black
Notes
-
- Form of shipment:
-
- CMP box (1.2m sections) (25 sections = 30.5m; 10 sections = 12.2m)
-
- CMP rolls
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction