Cable taping grips 10-15 mm Part no. 905892
€ 13.422,88 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
905892
Item description
Cable taping grips 10-15 mm
Inner-Ø max. mm
15.0
Inner-Ø min. mm
10.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428012
Customs tariff number
73129000

Technical Data

Cable taping grips

Details

Cable Structure

      • Material: steel galvanized

Application

      • This cable grip is used wherever cables with high tensile forces are routed.
      • With thimble and press clamp.
      • Self-tightening under tension load.
      • Back-woven.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible