CATV CABLE FG black 1,8/11,5
Part no. 40141
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details CATV CABLE FG black 1,8/11,5
- Part no.
- 40141
- Item description
- CATV CABLE FG black 1,8/11,5
- Outer Ø mm (approx.)
- 15
- Cu factor per km
- 99.0
- Weight kg/km (approx.)
- 218.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892306396
- Customs tariff number
- 85442000
Technical Data CATV CABLE FG black 1,8/11,5
All technical data can be found in the data sheet in the Downloads section |
Details CATV CABLE FG black 1,8/11,5
Cable Structure
-
- Outer sheath: PE
-
- Sheath colour: black
Properties
-
- for outdoor use
-
- direct burial